- Article no.:
- CS 9765071
- Product description
- The base/plinth is made from pre-cast concrete sections which are easily fitted in situ. Front/rear base/plinth plate screw-fastened from the inside, removable for servicing access.
- Material
- Light-weight concrete
- Surface finish
- Untreated
- Supply includes
- 1 base plate
2 side parts
2 divided base/plinth plates
Assembly parts and fastening screws for mounting the enclosure.
- Excavation depth
- 700 mm
- Note
- Extended delivery times.
- Dimensions
- Height: 965 mm
- To fit
- Enclosure type: CS Toptec
Width: 600 mm
Depth: 600 mm
- Suitable for depth
- 600 mm
- Packs of
- 1 pc(s).
- Net weight
- 209 kg
- Gross weight
- 228 kg
- Customs tariff number
- 68109100
- EAN
- 4028177671379
- ETIM 9
- EC000721
- ECLASS 8.0
- 27182003
- Product description
-
CS Concrete base/plinth for outdoor enclosures, for enclosures WxD 600x600 mm