Gland plate, multi-piece for DK-TS

Article number: TS 7825.382

Gland plate, multi-piece for DK-TS, in accordance with the enclosure depth any combination is possible.

Article number:
TS 7825.382
Product description
Any combination possible.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Pack of 1 set of gland plates including sliding plate for cable entry, sealing tape and assembly parts.
Note
For the size variant 800 x 800 mm, the gland plate included with the supply of pre-configured network racks should be additionally used.
To fit
Enclosure type: TS 8
Width: 800 mm
Depth: 800 mm
Packs of
1 set(s)
Net weight
5 kg
Gross weight
5.18 kg
Customs tariff number
73269098
EAN
4028177302716
ECLASS 8.0
27189261
Multi-piece TS gland plate
For filling the base frame in a TS8 7 FR(i) enclosure,
with base plates and a cable entry sliding plate with
rubber cable clamp strip. Furthermore, the kit can be
combined with the vented gland plate modules and the
modules for cable entry purposes.

Dimension: For enclosures (WxD) 800 x 800 mm
Material: Sheet steel, zinc-plated