Gland plate, multi-piece for CS New Basic enclosure

Article no.: CS 9785512

For sealing the base opening and for cable entry

Article no.:
CS 9785512
Material
Sheet steel
Surface finish
Powder-coated
Colour
RAL 7035
Supply includes
Assembly parts
To fit
Width: = 800 mm
Depth: = 400 mm
Packs of
1 set(s)
Net weight
3.922 kg
Gross weight
4.122 kg
Customs tariff number
73269098
EAN
4028177578920
ECLASS 8.0
27189261