Side panel, vertically divided for VX IT

Article number: VX 5301.247

Side panels, vertically divided, for VX IT

Article number:
VX 5301.247
Benefits
Easy to use
Easy to close with snap fasteners
Optimum access to all installed components
Opening is only possible via internal locking elements, which requires free access via the doors, but significantly increases access security
Individual side parts may be completely dismantled at any time without the need for tools
Material
Sheet steel
Surface finish
Powder-coated
Colour
RAL 7035
Supply includes
2 side parts
Punched rail
6 Hinges
4 quick-release fasteners
Assembly parts
Assembly instruction
Access via the front and rear doors must be guaranteed
To fit
Enclosure type: VX IT
IP protection category to IEC 60 529
IP 20
Basic material
Sheet steel
Customs tariff number
94039910
EAN
4028177955882
ETIM 9
EC002524
ECLASS 8.0
27182101
Documentation
Instructions