- Article number:
- SZ 8609.390
- Design
- with cable sleeve
- Product description
- For cables from Ø 10 to 65 mm. The flexible grommet adapts to the cable's bending radius.
- Material
- Sheet steel, 2 mm
- Surface finish
- Zinc-plated
- Supply includes
- Seal and assembly parts
- Packs of
- 1 pc(s).
- Net weight
- 1.139 kg
- Gross weight
- 1.16 kg
- PCF per pack (cradle-to-gate)
- 4.3 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 39173900
- EAN
- 4028177576834
- ETIM 9
- EC000211
- ECLASS 8.0
- 27142421
- Product description
-
TS Module panel, with cable entry grommet, for WD: 1800x400 mm