- Article no.:
- SZ 2500435
- Design
- Through-wiring, 3-pole (with socket and connector)
- Product description
- For time-saving and simple installation of the LED system light.
- Colour
- Orange
- Length
- 200 mm
- Dimensions
- Length: 200 mm
- Rated operating voltage
- 100 V - 240 V, 1~, 50 Hz/60 Hz
- Packs of
- 1 pc(s).
- Net weight
- 0.065 kg
- Gross weight
- 0.074 kg
- Customs tariff number
- 85444290
- EAN
- 4028177956872
- ETIM 9
- EC001576
- ETIM 8
- EC001576
- ECLASS 8.0
- 27060402
- Product description
-
SZ Connection cable for throughwiring, 3-pole, L: 200 mm, 100-240 V