- Article no.:
- CP 6016200
- Product description
- For use between Command Panels, terminal boxes, compact enclosures and horizontal or vertical surfaces. Pre-mount the connector halves on both sides, screw together and secure with a locking screw, and/or adjust the angle of rotation.
- Material
- Die-cast zinc
- Surface finish
- Powder-coated
- Colour
- RAL 7035
- Supply includes
- Assembly parts for both sides.
- Note
- The locking screws may be exchanged for standard, commercially available clamping levers (M10 x 50 mm).
- Rotation angle/swivel area
- ±105° adjustable in 7.5° stepped increments.
- Packs of
- 2 pc(s).
- Net weight
- 1.6 kg
- Gross weight
- 1.778 kg
- Customs tariff number
- 79070000
- EAN
- 4028177319509
- ETIM 9
- EC002622
- ECLASS 8.0
- 27189263
- Product description
-
CP Enclosure connectors, adjustable