- Article no.:
- CP 6005500
- Product description
- For use between the command panel and keyboard housing and horizontal or vertical surfaces.
- Material
- Die-cast zinc
- Surface finish
- Powder-coated
- Colour
- RAL 7024
- Supply includes
- Assembly parts and clamping levers for both sides.
- Rotation angle/swivel area
- Adjustable in 8° stepped increments.
- Packs of
- 1 pc(s).
- Net weight
- 0.65 kg
- Gross weight
- 0.758 kg
- Customs tariff number
- 79070000
- EAN
- 4028177490116
- ETIM 9
- EC002504
- ECLASS 8.0
- 27142423
- Product description
- CP Frame connector, adjustable, for Comfort-Panel