- Article no.:
- TS 8614.880
- Product description
- For universal interior installation, also in conjunction with punched sections with mounting flanges and support strips. Defective assemblies are quickly and easily replaced. Additional mounting levels.
- Material
- Sheet steel, 2.5 mm
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Note
- Partial mounting plates are fastened directly onto the vertical enclosure sections via the inner mounting level using the assembly parts supplied loose. In this mounting position (in both the width and the depth) they form one level with TS punched sections with mounting flanges 17 x 73 mm and TS support strips for the inner mounting level.
- Dimensions
- Width: 700 mm
Height: 700 mm
- To fit
- Enclosure type: TS
VX SE
Width: = 800 mm
Depth: = 800 mm
- Packs of
- 1 pc(s).
- Net weight
- 11.271 kg
- Gross weight
- 11.864 kg
- Customs tariff number
- 94039910
- EAN
- 4028177212374
- ETIM 9
- EC000213
- ECLASS 8.0
- 27409216
- Product description
-
TS Partial mounting plate, for TS, SE, W/DH: 700x700 mm