- Article no.:
- VX 4333120
- Product description
- Additional horizontal rigidity for vibration resistance and/or stabilisation of wide mounting plates. This brace may also be used as an attachment aid for heavy components.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- 2 sections
4 clamping sections
4 grub screws M10 x 16 mm
- To fit
- Enclosure type: VX
TS
VX SE
Width: = 1,200 mm
- Packs of
- 2 pc(s).
- Net weight
- 5.2 kg
- Gross weight
- 5.54 kg
- PCF per pack (cradle-to-gate)
- 19.9 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177099111
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
VX cross-brace for mounting plates, for TS, SE, for W: 1200 mm