Rail for interior installation for TP, compact enclosures HD

Article no.: SZ 5001051

For mounting on the existing threaded bolts. With system punchings on three sides.

Article no.:
SZ 5001051
Product description
For mounting on the existing threaded bolts. With system punchings on three sides.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Length
710 mm
Installation options
Please note the different installation options in the TP enclosure system and the HD compact enclosure. These can be found in the respective assembly instructions.
To fit
Enclosure type: HD compact enclosure
TP
Packs of
4 pc(s).
Net weight
2.108 kg
Gross weight
2.34 kg
Customs tariff number
73269098
EAN
4028177479593
ETIM 9
EC002620
ETIM 8
EC002620
ECLASS 8.0
27189261
Product description
SZ rail for interior installation, for CM, TP, L: 710 mm