This item will be discontinued on: 15 Jan. 2019
Adaptor rail for PS compatibility
Article number: TS 8800.320
Installation in the vertical TS enclosure sections to create compatibility with: PS mounting rail, PS punched section without mounting flange, PS punched section with mounting flange.
- Article number:
- TS 8800.320
- Product description
- To achieve compatibility with: PS punched rail 23 x 23 mm, PS punched section without mounting flange 23 x 73 mm and PS punched section with mounting flange 23 x 73 mm.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly screws
- Installation options
- On the vertical TS, VX SE enclosure section
- On the horizontal VX SE enclosure section, top in the width
- To fit
- Enclosure type: TS
Height: = 2,200 mm - Packs of
- 4 pc(s).
- Net weight
- 4.456 kg
- Gross weight
- 4.657 kg
- Customs tariff number
- 73269098
- EAN
- 4028177212664
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234
- Product description
- TS Adaptor rail, for PS compatibility, for H: 2200 mm