PS punched section without mounting flange, 23 x 73 mm for TS, VX SE

Article no.: SZ 4375.000

For mounting on the horizontal and vertical enclosure sections of a TS via support bracket PS.

Article no.:
SZ 4375.000
Material
Sheet steel
Surface finish
Zinc-plated
Length
395 mm
Installation options
Directly to the vertical enclosure section via support brackets TS, via adaptor rail for PS compatibility in conjunction with support brackets PS
Directly on the horizontal enclosure section via support brackets PS
To fit
Enclosure type: TS
VX SE
Suitable for width or height or depth: 500 mm
Packs of
4 pc(s).
Net weight
1.4 kg
Gross weight
1.728 kg
Customs tariff number
73269098
EAN
4028177099975
ETIM 9
EC002625
ETIM 8
EC002625
ECLASS 8.0
27189234
Product description
SZ TS punched section without mounting flange, 23 x 73 mm, for TS, SE, for WHD: 500 mm, L: 395 mm
Data sheets
Technical details