- Article number:
- SZ 4381.000
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Length
- 2,095 mm
- Installation options
- Directly to the vertical enclosure section via support brackets TS, via adaptor rail for PS compatibility in conjunction with support brackets PS
- Directly on the horizontal enclosure section via support brackets PS
- To fit
- Enclosure type: TS
VX SE
Suitable for width or height or depth: 2,200 mm
- Packs of
- 4 pc(s).
- Net weight
- 8.608 kg
- Gross weight
- 9.062 kg
- Customs tariff number
- 73269098
- EAN
- 4028177100091
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
SZ TS punched section without mounting flange, 23 x 73 mm, for TS, SE, for WHD: 2200 mm, L: 2095 mm