Mounting kit for Optipanel

Article no.: CP 6053.500

For the installation of aluminium front panels, command panels and keyboards.

Article no.:
CP 6053.500
Design
For threaded bolts
Product description
For the installation of aluminium front panels, command panels and keyboards
Supply includes
Pack of 10 retaining claws and cap screws
Direct Integration
For the installation of TFT monitors 15", 17" and 19".
Thread
M5
Packs of
10 pc(s).
Net weight
0.13 kg
Gross weight
0.142 kg
Customs tariff number
83024900
EAN
4028177163669
ETIM 9
EC002625
ECLASS 8.0
27189234
Product description
CP Mounting kit, for Optipanel, for threaded bolts, Thread M5