- Article no.:
- CP 6505100
- Product description
- For secure sealing of an unrequired support arm connection in the enclosure
- Material
- Sheet steel
- Surface finish
- Zinc plated, passivated
- Supply includes
- Seal and assembly parts
- To fit support arm connection
- rectangular 120 x 65 mm
- Note
- If there are already 2 support arm cut-outs provided with the Comfort Panel, Optipanel and Compact Panel command panels, a cover plate is included with the supply of the enclosure.
- Packs of
- 1 pc(s).
- Net weight
- 0.11 kg
- Gross weight
- 0.129 kg
- PCF per pack (cradle-to-gate)
- 0.5 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177237704
- ETIM 9
- EC000456
- ECLASS 8.0
- 27189263
- Product description
- CP Cover plate, for support arm connection 120x65 mm