- Article no.:
- SZ 4181000
- Product description
- For quick attachment of punched rails 23 x 23 mm.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Angle bracket, left
Angle bracket, right
Assembly parts
- Installation options
- On the vertical TS, VX SE enclosure section via adaptor rails for VX compatibility
- On the horizontal TS enclosure section
- On the horizontal VX SE enclosure section, bottom
- On the horizontal VX SE enclosure section, top in the depth
- On enclosures and rails with rectangular system punching 12.5 x 10.5 mm.
- To fit enclosure type
- TS
- VX SE
- Packs of
- 12 pc(s).
- Net weight
- 0.96 kg
- Gross weight
- 1.044 kg
- Customs tariff number
- 73182900
- EAN
- 4028177093348
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
SZ Angle bracket, for quick fastening, of PS punched rail 23x23 mm