- Article number:
- TS 8612.010
- Function principle
- For attaching the TS punched section with mounting flange where access to installed equipment, such as mounting plates, is blocked by the screw fastening.
- May also be screw-fastened onto the punched section with mounting flange or enclosure frame and used as a support for contact hazard protection covers or master switch trim panels.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Packs of
- 12 pc(s).
- Net weight
- 0.3 kg
- Gross weight
- 0.329 kg
- Customs tariff number
- 73269098
- EAN
- 4028177522732
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234
- Product description
- TS Attachment TS, for TS punched section 17 x 73 mm