This item will be discontinued on: 31 Jan 2018
Door kit for Automatic Door Opening (ADO)
Article no.: DK 7320792
Gas pressure damper system, allowing the door to be opened in any emergency situation. The door kit is connected and activated using the corresponding door control module.
- Article no.:
- DK 7320792
- Design
- for two-piece door
- Product description
- For automatic opening of a rack's doors in emergency situations. Connected and activated via the Door Control Module.
- Function principle
- The doors are kept closed by a magnetic system. If the power supply to the magnets is interrupted, the gas pressure damper system pushes the door open.
- Supply includes
- with gas pressure damper system
Assembly parts - Operating temperature range
- -5 °C...45 °C
- Ambient humidity (non-condensing)
- 5...95 %
- Packs of
- 1 pc(s).
- Net weight
- 3.5 kg
- Gross weight
- 3.76 kg
- Customs tariff number
- 73269098
- EAN
- 4028177606173
- ETIM 9
- EC001770
- ECLASS 8.0
- 27390190
- Documentation
- Instructions
- White Paper
Automatic Door Kit, 2-piece door
Equipment kit for a door of a TS 8 rack type for the
Automatic Door Opening System.
A door may be electro-mechanically equipped with the
Automatic Door Kit for the Automatic Door Opening
System.
The Automatic Door Kit operates with a gas pressure
damper system, allowing the door to be opened in any
emergency situation. The doors are kept closed by a
magnet system, which unlike mechanical lock systems
will release the door in every instance.
The kit is activated by the Automatic Door Control
Unit. The feeding is 24 V / 400 mA.
Cabling to the control unit is made via plug & play.
The Door Kit is suitable for glazed doors and solid
sheet steel doors from Rittal or equivalent.
Approvals: CE
The Automatic Door Kit 7320.790 is additionally
required for a complete system.
Equipment kit for a door of a TS 8 rack type for the
Automatic Door Opening System.
A door may be electro-mechanically equipped with the
Automatic Door Kit for the Automatic Door Opening
System.
The Automatic Door Kit operates with a gas pressure
damper system, allowing the door to be opened in any
emergency situation. The doors are kept closed by a
magnet system, which unlike mechanical lock systems
will release the door in every instance.
The kit is activated by the Automatic Door Control
Unit. The feeding is 24 V / 400 mA.
Cabling to the control unit is made via plug & play.
The Door Kit is suitable for glazed doors and solid
sheet steel doors from Rittal or equivalent.
Approvals: CE
The Automatic Door Kit 7320.790 is additionally
required for a complete system.