- Article number:
- IT 7030.695
- Product description
- For optimised cable routing on the inside of the doors of the VX enclosure system when a CMC III handle is used.
- Benefits
- Shorten the duct cover and the ring cable holder to any desired length
- Function principle
- When installing handles or reader units with cables, these will need to be laid close to the inside of the door. The cables are routed in the aluminium extrusion of the doors.
- To close the duct, the duct cover simply snaps onto the profile
- For cable routing with ventilated or sheet steel doors, the ring cable holder is glued to the inside of the door
- Material
- Plastic
- Colour
- Pale grey
- Supply includes
- Cable routing set, doors
Duct cover, 2 m
4 ring cable holders, 0.5 m
Assembly parts
- Packs of
- 1 pc(s).
- Net weight
- 0.202 kg
- Gross weight
- 0.222 kg
- Customs tariff number
- 73269098
- EAN
- 4028177939264
- ETIM 9
- EC000261
- ECLASS 8.0
- 27180101
- Product description
-
VX IT Cable routing set doors VX IT / VX IE, 2m