- Article no.:
- DK 7828.062
- Design
- for the outer attachment level
- Product description
- For cable routing on the enclosure frame. The cables may be attached to the cable clamp rails with cable ties or nylon loops. The cable clamp rails are easily located onto the frame section of the enclosure frame or mounting frame, and may additionally be secured with a screw.
- Applications
- On the TS frame
- between the mounting angles of the TS IT in the enclosure depth
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- To fit
- Enclosure type: TS
TS IT
Width: 600 mm
Depth: 600 mm - Suitable for width
- 600 mm
- Packs of
- 4 pc(s).
- Net weight
- 0.952 kg
- Gross weight
- 1.038 kg
- Customs tariff number
- 73269098
- EAN
- 4028177235076
- ETIM 9
- EC000322
- ECLASS 8.0
- 27400604
- Product description
- DK Cable clamp rail, For the outer mounting level, For WxD: 600 mm
Cable clamp rail for TS 8 outer mounting level
Material: Sheet steel, zinc-plated, passivated
For enclosure dimensions: W: 600 mm D: 600 mm
Material: Sheet steel, zinc-plated, passivated
For enclosure dimensions: W: 600 mm D: 600 mm