Product expires on: 31 Oct. 2021
- Article number:
- DK 7269.235
- Product description
- For side routing and distribution of fibre-optic and copper cables. In this way, cables inserted into the roof area may be routed at the side of the mounting angles in the upper section of the rack.
- Material
- Sheet steel
- Colour
- RAL 7035
- Dimensions
- Depth: 85 mm
- Units
- 2 U
- Packs of
- 1 pc(s).
- Net weight
- 0.96 kg
- Gross weight
- 1.16 kg
- Customs tariff number
- 94039910
- EAN
- 4028177221666
- ETIM 9
- EC000322
- ECLASS 8.0
- 27400604
- Product description
- DK Cable management panel, 2 U, with cable tray
Cable tray 2 U
Material: Sheet steel, spray finished in RAL 7035
Material: Sheet steel, spray finished in RAL 7035