Cable routing across the 482.6 mm (19") mounting level

Article no.: DK 7016.110

For fastening across all 482.6 mm (19˝) mounting angles, for cable ties.

Article no.:
DK 7016.110
Design
Cable clamp rail
Product description
For fastening across all 482.6 mm (19") mounting angles, for cable ties and cable clamps.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Dimensions
Width: 482.6 mm
Packs of
6 pc(s).
Net weight
1.152 kg
Gross weight
1.328 kg
Customs tariff number
73269098
EAN
4028177147331
ETIM 9
EC000386
ECLASS 8.0
27400604
Product description
DK Cable clamp rail, For cable routing across the 482.6 mm (19") mounting level
Cable clamp rails for 482.6 mm (19 inch) mounting angles
The cable clamp rail is fastened across 482.6 mm (19 inch) mounting
angles. The cables may be routed and fastened using cable ties, in line
with system requirements.
Material: sheet steel
Surface finish: passivated
Dimension: length 482.6 mm
Supply includes: Assembly parts