Cable management panel with brush strip 482.6 mm (19")

Article no.: DK 5502255

With cut-out and brush strip for cable routing.

Article no.:
DK 5502255
Product description
For convenient, simple cable routing between two areas separated by a 482.6 mm (19") mounting level, for example, between the front and rear areas of the 482.6 mm (19") mounting level.
Applications
For locking and simultaneous cable routing in installation zones to the 1 U, 482.6 mm (19") mounting standard
Material
Sheet steel
Brush strip: Plastic, UL 94-HB
Surface finish
Spray-finished
Mounting cut-out
Width:390 mm
Height:20 mm
Dimensions
Width: 482.6 mm
Units
1 U
Packs of
1 pc(s).
Net weight
0.2 kg
Gross weight
0.486 kg
Customs tariff number
73269098
EAN
4028177679368
ETIM 9
EC000322
ECLASS 8.0
27400604
Product description
DK Cable entry panel, 1 U, 482.6 mm (19"), WxH: 390x20 mm, With brush strip, RAL 9005