This item will be discontinued on: 30 Jan. 2017
- Article number:
- SZ 4321.700
- Product description
- Secure cable routing in conjunction with cable entry grommets, connector grommets. Fitted instead of standard gland plates.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Compensating plate
Assembly parts
Compensating plate - Note on Model No.
- Compensating plate
- To fit
- Enclosure type: TP universal console: = 800 mm
- Packs of
- 2 pc(s).
- Net weight
- 1.194 kg
- Gross weight
- 1.393 kg
- Customs tariff number
- 73269098
- EAN
- 4028177098824
- ECLASS 8.0
- 27189261
- Product description
- TS Cable entry plate, for TS, SE, PC and TP universal console, for W: 800 mm