- Article no.:
- SR 2377880
- Material
- Cross member: Sheet steel
Support bracket TS: Die-cast zinc - Surface finish
- Clear-chromated
- Supply includes
- Assembly parts for mounting on the enclosure
- To fit
- Enclosure type: TS
SE
Width: = 800 mm - To fit enclosure type
- TS
- SE
- Packs of
- 1 pc(s).
- Net weight
- 2.3 kg
- Gross weight
- 2.94 kg
- Customs tariff number
- 83024900
- EAN
- 4028177230637
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
- SR Installation kits for swing frames, small, for W: 800 mm
- Documentation
- Instructions