OCP adaptor 21" to 19"

Article number: IT 7100.540

Adaptor rail for 19" components in the ORV3 rack.

Article number:
IT 7100.540
Benefits
Construction of hybrid applications using 19" components and 21" OCP components in a rack system
Sufficient for 1 OU in the ORV3 rack
Rapid assembly and maintenance thanks to simple, tool-free click-in attachment
Technical specifications
Load capacity up to 25 kg
Applications
For installing at the left and right in the OCP ORV3 rack
Material
Sheet steel
Surface finish
Galvanised
To fit
Enclosure type: OCP ORV3 rack
Packs of
1 pc(s).
Net weight
1.4 kg
Gross weight
1.674 kg
Customs tariff number
94039910
EAN
4028177998551
ETIM 9
EC002620
ETIM 8
EC002625
ECLASS 8.0
27189234
Product description
OCP 21" to 19" adaptor, load capacity up to 25 kg max., for use in the OCP ORV3 rack
Documentation
Instructions