Slide rail For TS adaptor section, one-sided mounting

Article no.: SZ 4530000

With one-sided mounting on the 482.6 mm (19") adaptor sections.

Article no.:
SZ 4530000
Product description
Mounted on the adaptor section , 482.6 mm (19").
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Length
185 mm
Installation dimensions
Installation depth for components: 482.6 mm
Installation width for components: 19"
Packs of
10 pc(s).
Net weight
3.2 kg
Customs tariff number
73269098
EAN
4028177102385
ETIM 9
EC002620
ETIM 8
EC002620
ECLASS 8.0
27189261