EMC gland plate

Article number: TS 8800.600

For shielded cables with a maximum diameter of 20 mm in conjunction with standard gland plates.

Article number:
TS 8800.600
Product description
For shielded cables with a maximum diameter of 20 mm. Combined EMC contacting and cable fastening provide low-resistance contact between the cable shield and gland plate. For all 400, 500, 600 and 800 mm deep enclosures in conjunction with standard gland plates.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Cable clamp strip with hammer-head punching
1 sliding gland plate
2 EMC seals
Note on Model No.
For one enclosure half only
To fit
Enclosure type: TS
Width: = 1,000 mm
Note
Standard-compliant IP protection category not supported
Packs of
1 pc(s).
Net weight
1.438 kg
Gross weight
1.66 kg
Customs tariff number
73269098
EAN
4028177214903
ECLASS 8.0
27189261
Product description
TS EMC gland plate, W: 1000 mm
Documentation
Info sheet
Instructions