- Article no.:
- IT 7100510
- Benefits
- Enhanced access protection
- Optimum service access thanks to asymmetrically divided rear door
- Material
- Sheet steel
- Surface finish
- Dipcoat primed and powder coated
- Colour
- RAL 9005
- Supply includes
- Front door, one-piece, vented
Asymmetrically divided rear door, vented
Front and rear comfort handles with push button keyed door lock
12 hinges
- Dimensions
- Width: 596 mm
Height: 2,236 mm
Depth: 35 mm
- Packs of
- 2 pc(s).
- Customs tariff number
- 94039910
- EAN
- 4028177998612
- ETIM 9
- EC000747
- Product description
-
OCP door set, comprising a one-piece front door and two-piece rear door, RAL 9005, for OCP ORV3 rack, 44 U