- Article number:
- TS 9672.141
- Product description
- Suitable for TS enclosures instead of a door or rear panel. The partial doors may be combined with one another as required. A trim panel is required at the top and bottom in each case. Door may be optionally hinged on the right or left. In the case of doors without viewing panel (height 600 – 1000 mm), monitor frame SZ 2305.000 may be installed. Standard double-bit lock insert may be exchanged for lock inserts, type F, and from 600 mm height, for comfort handle.
- Material
- Sheet steel, 2 mm
- Surface finish
- Textured paint
- Colour
- RAL 7035
- Supply includes
- Cross member
Hinges
Lock components
Assembly parts
- Dimensions
- Width: 400 mm
Height: 150 mm
- To fit
- Width: = 400 mm
- IP protection category to IEC 60 529
- IP 54 for a completed enclosure
- Packs of
- 1 pc(s).
- Net weight
- 2 kg
- Gross weight
- 2.1 kg
- Customs tariff number
- 94039910
- EAN
- 4028177697584
- ETIM 9
- EC002525
- ECLASS 8.0
- 27182204
- Product description
-
SV Partial door, WH: 400x150 mm, for TS