- Article no.:
- TS 8801915
- Product description
- For mouse and keyboard with a maximum width of 500/700 mm. A high level of protection is retained, even with the flap open.
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- Drawer
Flap
Cross member
Assembly parts
- Assembly instruction
- Standard double-bit lock insert may be exchanged for 27 mm lock inserts, type A or plastic handles, type B or T handles, type B.
- Dimensions
- Width: 800 mm
Height: 200 mm
- Packs of
- 1 pc(s).
- Net weight
- 20.629 kg
- Gross weight
- 21.715 kg
- Customs tariff number
- 94039910
- EAN
- 4028177258907
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
TS Drawer, for TS, WD: 800x200 mm