- Article no.:
- SZ 2420000
- Material
- Fibreglass-reinforced polyamide
- Colour
- RAL 7035
- Supply includes
- Supplied without key
- Note on Model No.
- May be exchanged for version B lock cylinders and version A lock inserts
- Lock
- Lock insert: Double-bit insert
- To fit enclosure type
- AE with cam
- Based on AE with cam
- Wall-mounted enclosure AE with cam
- Packs of
- 1 pc(s).
- Net weight
- 0.055 kg
- Gross weight
- 0.067 kg
- Customs tariff number
- 83016000
- EAN
- 4028177022737
- ETIM 9
- EC000327
- ETIM 8
- EC000327
- ECLASS 8.0
- 27409217
- Product description
-
SZ Cam lock, fibreglass-reinforced polyamide, with double-bit insert, for AE