- Article no.:
- TS 8611300
- Design
- For designer door IW and PC, bottom door
- Product description
- The handle adaptor compensates for the design chamfer in the door profile to enable installation of the comfort handle.
- Material
- Plastic
- Colour
- RAL 7035
- Supply includes
- 1 adaptor plate
1 bolt to extend the mounting bosses
2 assembly screws
- To fit
- Enclosure type: IW
PC
- Packs of
- 1 pc(s).
- Net weight
- 0.05 kg
- Gross weight
- 0.058 kg
- Customs tariff number
- 39259010
- EAN
- 4028177231597
- ETIM 9
- EC002626
- ECLASS 8.0
- 27189266
- Product description
-
PC Handle adaptor for comfort handle, for design door IW and PC, lower door, RAL 7035