- Article number:
- HD 4000.067
- Product description
- As an alternative to the standard lock insert with lock cylinder insert in a hygienic design.
- Material
- Stainless steel 1.4301 (AISI 304)
Stainless steel 1.4301 (AISI 304)
- To fit
- Enclosure type: HD compact enclosure
AE with cam 1.4404 (AISI 316L)
One-piece console - stainless steel console cover
System enclosure HD
- Packs of
- 1 pc(s).
- Net weight
- 0.23 kg
- Gross weight
- 0.238 kg
- Customs tariff number
- 83024110
- EAN
- 4028177971530
- ETIM 9
- EC000327
- ETIM 8
- EC000327
- ECLASS 8.0
- 27409217
- Product description
-
SZ T handle, stainless steel 1.4301 with cylinder insert, lock no. 333