Hinge, exterior for GA

Article number: GA 9123.000

For fastening the cover to the enclosure base.

Article number:
GA 9123.000
Product description
For attaching the cover to the enclosure base.
Material
Die-cast aluminium
Colour
RAL 7001
Supply includes
2 hinges
8 screws
To fit
Enclosure type: GA
Height: ≥ 120 mm
Depth: ≥ 80 mm
Packs of
2 pc(s).
Net weight
0.05 kg
Gross weight
0.059 kg
Customs tariff number
83021000
EAN
4028177154537
ETIM 9
EC001167
ECLASS 8.0
27409219
Product description
GA Hinge, exterior
Documentation
Info sheet