- Article no.:
- KL 1592.010
- Product description
- The cover hinge is simply screwed to the enclosure protection channel and to the edge fold.
- Material
- Stainless steel 1.4404 (AISI 316L)
- Supply includes
- Assembly parts
- To fit enclosure type
- KX
- KL
- Packs of
- 2 pc(s).
- Net weight
- 0.05 kg
- Gross weight
- 0.068 kg
- Customs tariff number
- 83021000
- EAN
- 4028177542716
- ETIM 9
- EC001167
- ETIM 8
- EC001167
- ECLASS 8.0
- 27409219
- Product description
- Cover hinge, for terminal boxes KL and KX, stainless steel, 1.4404
- Documentation
- Info sheet