- Article no.:
- SZ 8800710
- Material
- Precision casting/die-cast zinc
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Door opening angle
- 180°
- Note
- The protection category of the enclosure may be reduced.
- The doors must be hinged on the same side when enclosures are bayed.
- Suitable for door variant
- Doors with high dynamic loads, door installations up to 900 N
- To fit enclosure type
- TS
- VX SE
- Packs of
- 4 pc(s).
- Net weight
- 0.92 kg
- Gross weight
- 0.977 kg
- Customs tariff number
- 83021000
- EAN
- 4028177595064
- ETIM 9
- EC001167
- ECLASS 8.0
- 27409219
- Product description
-
TS 180° hinges, for TS, VX SE, doors with high dynamic loads, RAL 7035