This item will be discontinued on: 31 Dec. 2023
- Article number:
- DK 7826.760
- Design
- One-piece without cable entry
- Product description
- In exchange for the standard roof. 72 mm high roof plate, all-round vent slots, clamp strip for cable entry. The two-piece design with cable entry allows convenient retrofitting.
- Material
- Sheet steel
- Colour
- RAL 7035
- Note on Model No.
- Extended delivery times.
- To fit
- Enclosure type: TS
TS IT
Width: 600 mm
Depth: 1,000 mm - Packs of
- 1 pc(s).
- Net weight
- 8.265 kg
- Gross weight
- 8.7 kg
- Customs tariff number
- 73269098
- EAN
- 4028177345614
- ETIM 9
- EC000744
- ECLASS 8.0
- 27182405
DK-TS vented roof plate, W x D = 600 x 1000 mm
Material: Sheet steel, spray finished in RAL 7035
Dimensions (W x H x D): 600 mm x 0 mm x 1000 mm
Material: Sheet steel, spray finished in RAL 7035
Dimensions (W x H x D): 600 mm x 0 mm x 1000 mm