Roof plate, vented for TS, TS IT

Article number: DK 7826.786

In exchange for the standard roof, with and without cable entry.

Article number:
DK 7826.786
Design
One-piece without cable entry
Product description
In exchange for the standard roof. 72 mm high roof plate, all-round vent slots, clamp strip for cable entry. The two-piece design with cable entry allows convenient retrofitting.
Material
Sheet steel
Colour
RAL 7035
To fit
Enclosure type: TS
TS IT
Width: 800 mm
Depth: 600 mm
Packs of
1 pc(s).
Net weight
6.904 kg
Gross weight
7.267 kg
Customs tariff number
73269098
EAN
4028177345621
ETIM 9
EC000744
ECLASS 8.0
27182405
DK-TS vented roof plate, W x D = 800 x 600 mm

Material: Sheet steel, spray finished in RAL 7035
Dimensions (W x H x D): 800 mm x 0 mm x 600 mm