Female dies

Article number: AS 4055.773

The female dies should be used in combination with the respective male die. This allows round holes to be punched in busbars.

Article number:
AS 4055.773
Product description
The female dies should be used in combination with the respective male die. This allows round holes to be punched in busbars.
Diameter
11 mm
Material thickness (max.)
12 mm
Packs of
1 pc(s).
Weight/pack
0.283 kg
Customs tariff number
82073010
EAN
4028177920743
ETIM 7.0
EC003458
ECLASS 8.0
21049240
Product description
Female die for punching busbars