Coffrets électriques AE
Référence | Largeur | Hauteur | Profondeur | Portes | |
---|---|---|---|---|---|
AE 1035.500 | 200 mm | 300 mm | 155 mm | 1 | |
AE 1110.500 | 1000 mm | 1000 mm | 300 mm | 2 | |
AE 1055.500 | 800 mm | 600 mm | 300 mm | 1 | |
AE 1045.500 | 400 mm | 500 mm | 210 mm | 1 | |
AE 1054.500 | 600 mm | 600 mm | 250 mm | 1 | |
AE 1180.500 | 800 mm | 1000 mm | 300 mm | 1 | |
AE 1213.500 | 1000 mm | 1200 mm | 300 mm | 2 | |
AE 1280.500 | 800 mm | 1200 mm | 300 mm | 1 | |
AE 1339.500 | 600 mm | 380 mm | 350 mm | 1 | |
AE 1030.500 | 380 mm | 300 mm | 155 mm | 1 | |
AE 1057.500 | 500 mm | 700 mm | 250 mm | 1 | |
AE 1060.500 | 600 mm | 600 mm | 210 mm | 1 | |
AE 1077.500 | 760 mm | 760 mm | 210 mm | 1 | |
AE 1031.500 | 380 mm | 300 mm | 210 mm | 1 | |
AE 1032.500 | 200 mm | 300 mm | 120 mm | 1 | |
AE 1076.500 | 600 mm | 760 mm | 210 mm | 1 | |
AE 1090.500 | 600 mm | 1000 mm | 250 mm | 1 | |
AE 1114.500 | 1000 mm | 1400 mm | 300 mm | 2 | |
AE 1338.500 | 380 mm | 600 mm | 350 mm | 1 | |
AE 1100.500 | 1000 mm | 760 mm | 210 mm | 2 | |
AE 1260.500 | 600 mm | 1200 mm | 300 mm | 1 | |
AE 1036.500 | 300 mm | 300 mm | 155 mm | 1 | |
AE 1058.500 | 600 mm | 800 mm | 250 mm | 1 | |
AE 1350.500 | 500 mm | 500 mm | 300 mm | 1 | |
AE 1073.500 | 760 mm | 760 mm | 300 mm | 1 | |
AE 1034.500 | 300 mm | 400 mm | 210 mm | 1 | |
AE 1050.500 | 500 mm | 500 mm | 210 mm | 1 | |
AE 1360.500 | 600 mm | 600 mm | 350 mm | 1 | |
AE 1130.500 | 1000 mm | 760 mm | 300 mm | 2 | |
AE 1039.500 | 600 mm | 380 mm | 210 mm | 1 | |
AE 1033.500 | 300 mm | 300 mm | 210 mm | 1 | |
AE 1037.500 | 400 mm | 800 mm | 300 mm | 1 | |
AE 1038.500 | 380 mm | 600 mm | 210 mm | 1 | |
AE 1380.500 | 380 mm | 380 mm | 210 mm | 1 | |
AE 1376.500 | 600 mm | 760 mm | 350 mm | 1 | |