Blue e + cooling units from Rittal now available in stainless steel

2019-03-05. Cooling without the risk of corrosion!

The Blue e+ series of cooling units are now also available in a stainless steel version as a standard product. They offer cooling outputs ranging from 1.6 kW to 5.8 kW. They offer cooling outputs ranging from 1.6 kW to 5.8 kW. This improvement is particularly suitable for applications in the food and beverage industry, as well as in the process industry, where high levels of corrosion protection are called for.

The new stainless steel variants of the Blue e+ cooling unit series have been specially developed for demanding ambient conditions. Their stainless steel enclosure makes them suitable for applications where high levels of corrosion protection are needed. Typical examples are the food and beverage industry, where frequent cleaning is required, as well as the process industry. The stainless steel cooling unit versions, which meet protection category IP55, are now available as standard products. Like the previous Blue e+ units, they operate with highly energy-efficient hybrid technology and are available with five different cooling outputs ranging from 1.6 kW to 5.8 kW.

Hybrid technology saves energy

Hybrid technology consists of a combination of heat pipe and conventional compressor technology. In many cases, for instance when the outside temperature is comparatively low, the heat pipe provides a sufficient cooling output. Their energy consumption is very low, since no compressor is needed to operate them. The supplementary compressor cooling is only used if a higher cooling output is required. Since all the compressor cooling drives are speed-regulated, their operation is also very energy-efficient. Moreover, the temperature hysteresis is very small, which prolongs the service life of the components installed within the enclosure. Overall, depending on the ambient conditions and the application, cooling units of the Blue e+ series use 75 percent less energy on average than conventional compressor cooling units do. Their multi-voltage capability also means that the cooling units can easily be operated internationally, at all common mains voltages and frequencies.

User-friendly operation

Operation is comfortable and intuitive thanks to a modern touch display on the front, which is used to make the basic settings and to display the status messages. As well as operation directly via the cooling unit itself, a smartphone app is also available that offers an almost identical user interface. Another option available is the IoT interface, which makes it simple to integrate the cooling unit in an Industry 4.0 (IoT) environment.

 

 

 

 

About Rittal Systems
Rittal Systems Ltd., headquartered in Mississauga, Ontario, is the Canadian Subsidiary of Rittal GmbH & Co. KG, Germany, which is the world's leading system supplier for enclosures, power distribution, climate control, IT infrastructure and software & services. Founded in 1961, the Group is now active worldwide in over 100 countries, with 18 production sites, 80 subsidiaries and over 11,000 employees worldwide, Rittal is the largest company of the proprietor-run Friedhelm Loh Group of Haiger, Germany.
www.rittal.ca/climatecontrol | Instagram @RittalCanada

Media Contact:

Sandra Abuwalla
Rittal Systems Ltd.
6485 Ordan Drive
Mississauga ON L5T 1X2
abuwalla.sa@rittal.ca
www.Rittal.ca
905-795-1272