Rittal unveils new TS IT Pro server rack enclosures

2021-02-10. Rittal Systems Ltd. has announced the launch of its new TS IT Pro enclosures. These new cabinets are designed to meet the requirements of today and built with the trends of tomorrow in mind.

They are ideal for a range of applications, from large scale deployments ready to roll in place, to high density cooling and cabling solutions. The new TS IT Pro ships complete with a perforated single front door and split rear doors keyed alike, leveling feet, casters, roof with brush baffle cable access channels, and vertical cable walls with dual PDU mountings.

The TS IT Pro is built to handle significantly heavier loads, its sturdiness a result of both structural design and reinforcements in key areas. This flexible and scalable network and server rack solution can be deployed quickly to address a variety of needs, enabling companies to adapt their IT infrastructures to the growing demand for more complex challenges at higher speeds.

“What’s great about the TS IT Pro is that it is designed to handle the increasing rack density and load capacity requirements we see in the market, plus at the customer’s request, features can be selected and installed before shipping. This means customers get their enclosures faster,” states Olivier Bousette, Rittal Data Center Solutions Product Manager. “We’ve also added the benefit of durable packaging and palletizing to the TS IT Pro, which means integrators can do installations off-site and then ship to their customers.”

The innovative features of the new TS IT Pro include:

  • Shock pallet packaging for shipping the rack with equipment installed for fast and easy integration on-site
  • Full height rear accessory channels for installation of power distribution, cable management, and additional mounting locations for tool-less accessories
  • Quick-release door handles can be easily moved to the opposite side or interchanged with rear doors
  • Easy-to-remove doors to create additional workspace during installation
  • Increased cable openings to accommodate growing cable densities and larger PDUs

These and other features make the TS IT Pro ideal for single rack or container solutions, centralized data centers, distributed edge deployments or high-scale Colocation, Cloud, and Hyperscale data centers.

For more information, visit the TS IT Pro Microsite or reach out to the Rittal Data Center Solutions Team at IT@rittal.ca

 

About Rittal North America, LLC
Rittal North America, LLC is a global manufacturer of industrial and IT enclosures, racks and accessories, including cooling solutions and power management systems for industrial, data center, outdoor and hybrid applications. Rittal provides innovative, high-quality solutions for practically any industrial or IT infrastructure application – from single enclosures to comprehensive, mission critical systems. Products are tested and certified to the appropriate standards that apply, including UL, CSA, ATEX and others. For more information, visit www.rittal.us .

About Rittal Systems:
Rittal Systems Ltd., headquartered in Mississauga, Ontario, is the Canadian Subsidiary of Rittal GmbH & Co. KG, with headquarters in Herborn, Germany, and is one of the world's leading system suppliers for enclosures, power distribution, climate control, IT infrastructure and software & services. Customers from all sectors of industry, from mechanical and plant engineering, as well as from the IT and telecoms market are making use of system solutions from Rittal. Founded in 1961, Rittal is now active worldwide with 8 production sites and 58 subsidiaries. With almost 10,000 employees worldwide, Rittal is the largest company of the proprietor-run Friedhelm Loh Group of Haiger, Germany. www.rittal.ca
Join in the conversation: Follow Rittal Systems Ltd. on LinkedIn or Twitter @RittalCA

CONTACT:
Sandra Abuwalla
Marketing – Canada
marketing@rittal.ca
905-795-1272