Distributor Locator
Choose your location (Arranged alphabetically by City under each Province):
-
Alberta
Brews Supply Ltd.
12203 40 St SE
Calgary, Alberta T2Z 4E6Phone: 403-243-1144
Email: brewssales@brewssupply.com
Website: http://www.brewssupply.comE.B. Horsman & Son
#104 11080 50th Street SE
Calgary, Alberta T2C 5T4Phone: 587-620-0020
Email: info@ebhorsman.com
Website: http://www.ebhorsman.comGuillevin International Co
4220-A Blackfoot Trail S.E.
Calgary, Alberta T2G 4E6Phone: (403) 287-1680
Website: http://www.guillevin.comGuillevin International Co
Bay A, 1235 - 40th Avenue N.E.
Calgary, Alberta T2E 6M9Phone: 403) 769-0630
Website: http://www.guillevin.comBrews Supply Ltd.
18003 - 111th Ave NW
Edmonton, Alberta T5S 2P2Phone: 780-452-3730
Email: brewssales@brewssupply.com
Website: http://www.brewssupply.comE.B. Horsman & Son
7223 68th Avenue
Unit #9
Edmonton, Alberta T6B 3T6Phone: 844-774-7740
Email: info@ebhorsman.com
Website: http://www.ebhorsman.comGuillevin International Co
11220 - 180th Street
Edmonton, Alberta T5S 2X5Phone: (780) 451-3999
Website: http://www.guillevin.comGuillevin International Co
4103 - RoperRoad NW
Edmonton, Alberta T6B 3S5Phone: (780) 469-5497
Website: http://www.guillevin.comGuillevin International Co
11101 - 97th Avenue
Grande Prairie, Alberta T8V 3J6Phone: (780) 814-7001
Website: http://www.guillevin.comGuillevin International Co
1220 - 36th Street North
Lethbridge, Alberta T1H 5H8Phone: (403) 320-2422
Website: http://www.guillevin.comGuillevin International Co
15 S West Drive SW
Medicine Hat, Alberta T1A 7E4Phone: (403) 529-2444
Website: http://www.guillevin.com -
Atlantic
Eddy Group
660 St. Anne Street
Bathurst, New BrunswickPhone: (506) 546-6631
Email: phil.tremblay@eddygroup.com
Website: http://www.eddygroup.comEddy Group
463 Adelard-Savoie
Dieppe, New Brunswick E1A 7E7Phone: (506)860-3300
Email: ron.reid@eddygroup.com
Website: http://www.eddygroup.comEddy Group
71 Avonlea Court
Fredericton, New Brunswick E3C 1N8Phone: (506) 443-5700
Email: david.chamberlain@eddygroup.com
Website: http://www.eddygroup.comRexel Atlantic
351 Carleton St.
Fredericton, New Brunswick E3B 3T8Phone: 506-458-9333
Email: Jason.amirault@rexel.ca
Website: https://atlantic.rexel.caEddy Group
269 Dalton Avenue
Miramichi, New Brunswick E1V 3C4Phone: (506) 622-1754
Email: edwin.somers@eddygroup.com
Website: http://www.eddygroup.comRexel Atlantic
1180 St. George Blvd.
Moncton, New Brunswick E1E 4K7Phone: 506-853-8676
Email: Glenn.leaman@rexel.ca
Website: https://atlantic.rexel.caEddy Group
555 Crown Street
Saint John, New Brunswick E2L 4L9Phone: (506) 634-3020
Email: peter.case@eddygroup.com
Website: http://www.eddygroup.comRexel Atlantic
1055 Old Rothesay Road
Saint John, New Brunswick E2L 4S8Phone: 506-633-1600
Email: robert.vaughan@rexel.ca
Website: https://atlantic.rexel.caRexel Atlantic
37 Industrial Drive
Sussex, New Brunswick E1C 2R7Phone: 506-433-1334
Email: robert.vaughan@rexel.ca
Website: https://atlantic.rexel.caRexel Atlantic
Unit #5, Timco Mall, 43 Maple Valley Road
Corner Brook, Newfoundland A2H 6T3Phone: 709-634-6700
Email: william.morris@rexal.ca
Website: https://atlantic.rexel.caRexel Atlantic
1144 Topsail Rd
Mount Pearl, Newfoundland A1N 5E8Phone: 709-747-5300
Email: stan.dawson@rexel.ca
Website: https://atlantic.rexel.caProax Technologies
50 Pippy Place #10
St John's, Newfoundland A1B 4H7Phone: 709-221-2578
Email: nl@proax.ca
Website: http://www.proax.caRexel Atlantic
2-4 Hallett Crescent, Box 8690
St. John's, Newfoundland A1B 3T1Phone: 709-722-1301
Email: stan.dawson@rexel.ca
Website: https://atlantic.rexel.caEddy Group
2 McCully Street
Amherst, Nova Scotia B4H 4B8Phone: (902) 667-5125
Email: roger.christie@eddygroup.com
Website: http://www.eddygroup.comRexel Atlantic
149 Logan Road
Bridgewater, Nova Scotia B4V 3T3Phone: 902-543-1112
Email: bruce.bohener@rexel.ca
Website: https://atlantic.rexel.caRAE Industrial Electronics
11 Morris Drive, Suite 103
Dartmouth, Nova Scotia B3B 1M2Phone: 800-246-8885
Website: http://www.rae.caRexel Atlantic
161 Williams Ave.
Dartmouth, Nova Scotia B3B 0B4Phone: 902-482-1550
Email: Wayne.Hall@rexel.ca
Website: https://atlantic.rexel.caEddy Group
31 Oland Crescent
Halifax, Nova Scotia B3S 1C6Phone: : (902) 450-3033
Email: bill.clark@eddygroup.com
Website: http://www.eddygroup.comRexel Atlantic
3731 Mackintosh Street
Halifax, Nova Scotia B3K 5A5Phone: 902-484-3000
Email: Wayne.Hall@rexel.ca
Website: https://atlantic.rexel.caEddy Group
11 Calkin Drive, Unit 3
Kentville, Nova Scotia B4N 3V7Phone: (902)678-0402
Email: mark.connors@eddygroup.com
Website: http://www.eddygroup.comRexel Atlantic
10 Pelton Drive
Kentville, Nova Scotia B4N 3V7Phone: 902-678-2491
Email: Derek.Bent@rexel.ca
Website: https://atlantic.rexel.caRexel Atlantic
99 Park Street
New Glasgow, Nova Scotia B4N 3V7Phone: 902-753-2903
Email: Derek.Bent@rexel.ca
Website: https://atlantic.rexel.caRexel Atlantic
1212 Upper Prince Street
Sydney, Nova Scotia B1P 5P6Phone: 902-564-2645
Email: Mike.orychock@rexel.ca
Website: https://atlantic.rexel.caEddy Group
1419 Salmon River Road
Truro, Nova Scotia B2N 5B6Phone: (902) 895-2851
Email: kelly.toole@eddygroup.com
Website: http://www.eddygroup.comRexel Atlantic
241 Crossley Ave
Truro, Nova Scotia B2N 6T6Phone: 902-893-4201
Email: andrea.deuville@rexel.ca
Website: https://atlantic.rexel.caRexel Atlantic
29 Industry Ave
Yarmouth, Nova Scotia B5A 4K3Phone: 902-742-9201
Email: greg.maillett@rexel.ca
Website: https://atlantic.rexel.caRexel Atlantic
11 Garfield Street
Charlottetown, Prince Edward Island C1A 6A4Phone: 902-566-3434
Email: george.oshea@nedco.ca
Website: https://atlantic.rexel.ca -
British Columbia
E.B. Horsman & Son
3935 2nd Avenue
Burnaby, British Columbia V5C 3W9Phone: 844-292-4800
Email: info@ebhorsman.com
Website: http://www.ebhorsman.comE.B. Horsman & Son
1030B 9th Avenue
Campbell River, British Columbia V9W 4C2Phone: 250-287-9265
Email: info@ebhorsman.com
Website: http://www.ebhorsman.comE.B. Horsman & Son
2615 Moray Place
Courtenay, British Columbia V9N 8A9Phone: 250-334-0338
Email: info@ebhorsman.com
Website: http://www.ebhorsman.comE.B. Horsman & Son
Unit A #800 Industrial Road #2
Cranbrook, British Columbia V1C 4C9Phone: 250-489-4591
Email: info@ebhorsman.com
Website: http://www.ebhorsman.comE.B. Horsman & Son
1101 97 Avenue
Dawson Creek, British Columbia V1G 1N5Phone: 250-782-4896
Email: info@ebhorsman.com
Website: http://www.ebhorsman.comE.B. Horsman & Son
5286 Polkey Road
Duncan, British Columbia V9L 6W3Phone: 250-748-3377
Email: info@ebhorsman.com
Website: http://www.ebhorsman.comE.B. Horsman & Son
B - 983 Camosun Crescent
Kamloops, British Columbia V2C 6G1Phone: 250-374-3191
Email: info@ebhorsman.com
Website: http://www.ebhorsman.comE.B. Horsman & Son
20550 Duncan Way
Unit 101
Langley, British Columbia V3A 7A3Phone: 604-533-1275
Email: info@ebhorsman.com
Website: http://www.ebhorsman.comE.B. Horsman & Son
1023 Herring Gull Way
Parksville, British Columbia V9P 2N1Phone: 250-954-1797
Email: info@ebhorsman.com
Website: http://www.ebhorsman.comE.B. Horsman & Son
401 Okanagan Avenue
Penticton, British Columbia V2A 3K1Phone: 250-492-4032
Email: info@ebhorsman.com
Website: http://www.ebhorsman.comE.B. Horsman & Son
2255 S. Quinn St.
Prince George, British Columbia V2N 2X4Phone: 250-563-0575
Email: info@ebhorsman.com
Website: http://www.ebhorsman.comE.B. Horsman & Son
12360 Vickers Way
Richmond, British Columbia V6V 1H9Phone: 604-273-1981
Email: info@ebhorsman.com
Website: http://www.ebhorsman.comE.B. Horsman & Son
19295 25th Avenue
Surrey, British Columbia V3Z 3X1Phone: 778-545-9916
Email: info@ebhorsman.com
Website: http://www.ebhorsman.comE.B. Horsman & Son
13055 80 Avenue
Surrey, British Columbia V3W 3B1Phone: 604-596-7111
Email: info@ebhorsman.com
Website: http://www.ebhorsman.comProax Technologies
10230 Grace Road
Surrey, British Columbia V3V 3V6Phone: 604-597-8830
Email: bc@proax.ca
Website: http://www.proax.caE.B. Horsman & Son
5000 Pohle Avenue
Terrace, British Columbia V8G 4S8Phone: 250-635-6379
Email: info@ebhorsman.com
Website: http://www.ebhorsman.comE.B. Horsman & Son
5203 24 Street
Vernon, British Columbia V1T 8X7Phone: 250-545-2191
Email: info@ebhorsman.com
Website: http://www.ebhorsman.comE.B. Horsman & Son
527 South MacKenzie Avenue
Williams Lake, British Columbia V2G 1C8Phone: 250-392-7795
Email: info@ebhorsman.com
Website: http://www.ebhorsman.com -
Ontario
Sesco
205 MacKenzie Avenue, Unit 3
Ajax, Ontario L1S 2G1Phone: 905-428-2446
Website: http://www.sesco.caProax Technologies
21 Hooper Rd.
Barrie, Ontario L4N 9S3Phone: 705-408-1010
Email: barrie@proax.ca
Website: http://www.proax.caSesco
175 College Street West
Belleville, Ontario K8P 2G7Phone: 613-968-5531
Website: http://www.sesco.caDaltco Electric Supply
1 Kesco Ave
Brockville, Ontario K6V 5V5Phone: 613-345-1411
Email: brockville@daltco.com
Website: http://www.daltco.comAztec Electrical Supply
5109 Harvester Road
Unit 10A
Burlington, Ontario L7L 5Y4Phone: 905-637-4227
Email: info@aztecsupply.com
Website: http://www.aztecsupply.comAztec Electrical Supply
75 Saltsman Drive
Unit 6&7
Cambridge, Ontario N3H 4R7Phone: 519-650-9797
Email: info@aztecsupply.com
Website: http://www.aztecsupply.comHouse of Electrical Supplies
375 Sheldon Drive, Unit 3-4
Cambridge, Ontario N1T 1B1Phone: 519-231-0100
Website: http://www.houseofelectrical.comAztec Electrical Supply
25 North Rivermede Road, Unit 9
Concord, Ontario L4K 5V4Phone: 905 761-7762
Email: info@aztecsupply.com
Website: http://www.aztecsupply.comFranklin Empire
2783 Barton Street East
Hamilton, Ontario L8E 2J8Phone: (905) 578-3330
Email: hamilton@feinc.com
Website: https://www.feinc.comDaltco Electric Supply
93 Hines Road
Kanata, Ontario K2K 2M5Phone: 613-592-5511
Email: kanata@daltco.com
Website: http://www.daltco.comDaltco Electric Supply
26 Lappan's Lane
Kingston, Ontario K7L 4X6Phone: 613-546-3677
Email: kingston@daltco.com
Website: http://www.daltco.comFranklin Empire
121 Washburn Dr.
Kitchener, Ontario, N2R 1S1Phone: (519) 650-1182 / 1-800-613-0819
Email: kitchener@franklinempire.com
Website: https://franklinempire.comProax Technologies
65 Trillium Park Place
Unit #13
Kitchener, Ontario N2E 1X1Phone: (519) 893-8778
Email: kw@proax.ca
Website: http://www.proax.caSesco
39 Commerce Road
Lindsay, Ontario K9V 5Y3Phone: 705-324-6500
Website: http://www.sesco.caFranklin Empire
639 Sovereign Rd.
London, Ontario N5V 4K8Phone: (519) 945-7550
Email: london@feinc.com
Website: https://www.feinc.comProax Technologies
555 Consortium Court
London, Ontario N6E 2S8Phone: 519-685-1540
Email: london@proax.ca
Website: http://www.proax.caHouse of Electrical Supplies
115B Shields Court
Markham, Ontario L3R 9T5Phone: 905-752-2323
Website: http://www.houseofelectrical.comAztec Electrical Supply
1296 Eglinton Ave East
Mississauga, Ontario L4W 1K8Phone: 905 282-0370
Email: info@aztecsupply.com
Website: http://www.aztecsupply.comHouse of Electrical Supplies
6150 Kennedy Road, Unit #1
Mississauga, Ontario L5T 2J4Phone: 905-670-5656
Website: http://www.houseofelectrical.comFranklin Empire
1206 Ringwell Drive Unit 7
Newmarket, Ontario L3Y 8V9
Phone: (905) 853-0911
Email: newmarket@feinc.com
Website: https://www.feinc.comProax Technologies
2552 Bristol Circle
Oakville, Ontario L6H 5S1Phone: 905-829-2006
Email: oakville@proax.ca
Website: http://www.proax.caSesco
361 Marwood Drive
Oshawa, Ontario L1H 7P8Phone: 905-576-4166
Website: http://www.sesco.caAnixter Canada
1550 Laperriere Avenue
Ottawa, Ontario K1Z 7T2Phone: (613) 729 3611
Email: rittalinfo@anixter.com
Website: https://www.anixter.comFranklin Empire
140 Hearst Way
Ottawa, Ontario, K2L 4E9Phone: (613) 596-1144 / 1-800-465-1549
Email: ottawa@franklinempire.com
Website: https://franklinempire.comFranklin Empire
900 Major Bennett Dr.
Peterborough, ON K9J 6X6Phone: (705) 745-1626
Email: peterborough@franklinempire.com
Website: https://franklinempire.comSesco
322 McDonnel Street West
Peterborough, Ontario K9H 2W7Phone: 705-741-3430
Website: http://www.sesco.caDatcom Inc
1361 Huntingwood Drive, Unit 13
Scarborough, Ontario M1S 3J1Phone: 416-293-2866
Website: http://www.datcominc.comFranklin Empire
12 Milner Avenue
Scarborough, Ontario M1S 3P8Phone: (416) 299-4443
Email: scarborough@feinc.com
Website: https://www.feinc.comChess Controls
11 Mary Street.
Unit C
Sudbury, Ontario P3C 1B4Phone: 705-682-2828
Email: marcel@chesscontrols.com
Website: http://www.chesscontrols.comProax Technologies
2140 Regent Street S, Unit #14
Sudbury, Ontario P3E 5S8Phone: 705-522-6408
Email: sudbury@proax.ca
Website: http://www.proax.caFranklin Empire
350 Carlingview
Toronto, Ontario M9W 5G6Phone: 416.248.0176
Email: toronto@feinc.com
Website: https://www.feinc.comFranklin Empire
5950 Rhodes Dr.
Windsor, Ontario N8N 2M1Phone: (519) 945-7550
Email: windsor@feinc.com
Website: https://www.feinc.comProax Technologies
440 Advance Blvd
Windsor, Ontario N8N 5G8Phone: 519-727-0077
Email: windsor@proax.ca
Website: http://www.proax.ca -
Quebec
Franklin Empire
167, rue Claire Fontaine
Alma, Québec, G8B 6G9Phone: (418) 480-1950 / 1-800-463-9615
Email: alma@franklinempire.com
Website: https://franklinempire.comFranklin Empire
1275, rue Newton, local 15
Boucherville, Québec, J4B 5H2Phone: (450) 655-7447
Email: dstech@franklinempire.com
Website: https://franklinempire.comFranklin Empire
1286, rue Manic
Chicoutimi, Québec, G7K 1A2Phone: (418) 545-8313
Email: chic@franklinempire.com
Website: https://franklinempire.comFranklin Empire
189, rue Deveault, Unit 9
Gatineau, Québec, J8Z 1S7Phone: (819) 966-3276
Email: gatineau@franklinempire.com
Website: https://franklinempire.comProax Technologies
834, boulevard Industriel
Granby, Quebec J2J 1A4Phone: (450) 915-2031
Email: granby@proax.ca
Website: http://www.proax.caIndustrie LD
2370 Rue Bauman
Jonquiere, Quebec G7S 4S4Phone: 418-699-4350
Email: industrield@groupeld.com
Website: http://www.groupeld.comFranklin Empire
1350, Route 138, local 16
Kahnawake, Québec, J0L 1B0Phone: (450) 632-4407
Email: kahnawake@franklinempire.com
Website: https://franklinempire.comAnixter Canada
3000 Louis A. Amos
Lachine, Quebec H8T 3P8Phone: (514) 636 3636
Email: rittalinfo@anixter.com
Website: https://www.anixter.comFranklin Empire
3410, boul. Industriel
Laval, Québec, H7L 4R9Phone: (450) 667-6400 / 1-888-588-6400
Email: laval@franklinempire.com
Website: https://franklinempire.comIndustrie LD
1865, Boul Dagenais
Laval, Quebec H7L 5A3Phone: 450-622-3220
Email: industrield@groupeld.com
Website: http://www.groupeld.comProax Technologies
3505, rue John-Pratt
Laval, Quebec H7P 0C9Phone: 450-902-5900
Email: info@proax.ca
Website: http://www.proax.caFranklin Empire
2495, rue de la Province
Longueuil, Québec, J4G 1G3Phone: (450) 928-0002 / 1-877-263-9995
Email: longueuil@franklinempire.com
Website: https://franklinempire.comAutomatisation Jacmar Inc
701 — Louis-Blériot street
Mascouche, Quebec J7K 3C1Phone: 450-325-4377
Email: info@jacmar.ca
Website: http://www.jacmar.caFranklin Empire
8421, chemin Darnley
Mont-Royal, Québec, H4T 2B2Phone: (514) 341-3720 / 1-800-361-5044
Email: info@franklinempire.com
Website: https://franklinempire.comCadence Automatisation
500 Avenue St Jean Baptiste
Quebec City, Quebec G1N 4L2Phone: 418 871-8800
Website: http://www.cadenceautomation.caFranklin Empire
215, rue Fortin
Québec, Québec, G1M 3M2Phone: (418) 683-1725 / 1-888-683-1724
Email: quebec@franklinempire.com
Website: https://franklinempire.comIndustrie LD
1515, Av. St-Jean-Baptiste
Quebec City, Quebec G2E 5E2Phone: 418-877-0333
Email: industrield@groupeld.com
Website: http://www.groupeld.comAnixter Canada
628 ave R gaudie
Rouyn-Noranda, Quebec J9X 3W6Phone: (819) 797 1942
Email: rittalinfo@anixter.com
Website: https://www.anixter.comFranklin Empire
290, boul. Industriel
Rouyn-Noranda, Québec, J9X 6T3Phone: (873) 861-2005
Email: rouyn@franklinempire.com
Website: https://franklinempire.comAutomatisation Jacmar Inc
609-B Rue Mccaffrey
Saint-Laurent, Quebec H4T 1N3Phone: 450 325-4377
Email: info@jacmar.ca
Website: http://www.jacmar.caCadence Automatisation
50, Sicard blv., Office 100
Sainte-Therese, Quebec J7E 5R1Phone: 450 419-8800
Website: http://www.cadenceautomation.caFranklin Empire
398, avenue Perreault
Sept-Îles, Québec, G4R 1K3Phone: (418) 960-1302 / 1-844-881-8858
Email: sept-iles@franklinempire.com
Website: https://franklinempire.comIndustrie LD
349, Boul. Laure
Sept-Iles, Quebec G4R 1X2Phone: 418-968-4441
Email: industrield@groupeld.com
Website: http://www.groupeld.comFranklin Empire
4066, rue Lesage, local #101
Sherbrooke, Québec, J1L 0B6Phone: (819)-780-1541 / 1-866-912-1541
Email: sherbrooke@franklinempire.com
Website: https://franklinempire.comMoteurs Electriques Gosselin
1100 Claire Jolicoeur
Sherbrooke, Quebec J1H 6L1Phone: 819-822-4700
Email: info@moteursgosselin.com
Website: http://www.moteursgosselin.comBectrol
4550 Beaudry
St-Hyacinthe, Quebec J2S 8A5Phone: (800) 561-4709
Email: admin@bectrol.com
Website: http://www.bectrol.comFranklin Empire
56, boul. Maisonneuve
St-Jérôme, Québec, J5L 0A1Phone: (450) 431-1954 / 1-866-429-6010
Email: st-jerome@franklinempire.com
Website: https://franklinempire.comAnixter Canada
2954 Boulevard Laurier
Ste-Foy, Quebec G1V 4T2Phone: (418) 657 5748
Email: rittalinfo@anixter.com
Website: https://www.anixter.comFranklin Empire
2505, rue de l’Industrie
Trois-Rivières, Québec, G8Z 4T1Phone: (819) 375-1613 / 1-800-567-9423
Email: 3-r@franklinempire.com
Website: https://franklinempire.comIndustrie LD
1225, Jean-Nicolas
Trois-Rivieres, Quebec G9A 1B3Phone: 819-691-8090
Email: industrield@groupeld.com
Website: http://www.groupeld.comAutomatisation Jacmar Inc
644-A Boul. Bois-Francs SOUTH
Victoriaville, Quebec G6P 5W9Phone: 819-751-6186
Email: info@jacmar.ca
Website: http://www.jacmar.caProax Technologies
240, rue de Sydney, St Augustin de Desmaures
Ville de Quebec, Quebec G3A 0P2Phone: (418) 425-5901
Email: dbastien@proax.ca
Website: http://www.proax.ca -
Saskatchewan
E. B. Horsman & Son
134 - 815 66th Street
Saskatoon, SK, S7P 0E6Phone: 306-244-2200
Website: http://www.ebhorsman.com
Click here for the Rittal Modification Brochure
Click here to access the Rittal Configuration System
Click here for the Rittal Channel Partner Program Brochure