Baying systems TS 8

Article number: TS 8625.500

Model no.: 2200H0600W0500D TS SGL TXT

Due to its symmetrical profile in terms of width and depth, the TS 8 baying system, made from carbon steel, saves considerable space and facilitates easy internal installation. It also allows a baying arrangement on all sides. In addition, the integrated, automatic potential equalization of all enclosure panels and the triple machining of the surface ensures maximum safety.

Article number:
TS 8625.500
Model no.:
2200H0600W0500D TS SGL TXT
Material
Enclosure frame: Carbon steel, 1.5 mm
Roof: Carbon steel, 1.5 mm
Door: Carbon steel, 2.0 mm
Rear wall: carbon steel, 1.5 mm
Surface finish
Enclosure frame: Dipcoat-primed
Door, roof and rear panel: Dipcoat-primed, powder-coated on the outside, textured paint
Color
RAL 7035
Supply includes
Enclosure frame
Door(s)
Right-hand door catch on single-door enclosures may be swapped to the left
Roof plate
Rear panel
4 eyebolts
Lock: 3 mm double-bit
Dimensions
Width: 600 mm
Height: 2,200 mm
Depth: 500 mm
( Width: 23.6 ˝
Height: 86.6 ˝
Depth: 19.7 ˝ )
Protection category IP to EN 60 529
IP 55
Protection category NEMA
NEMA 1
NEMA 12
Type rating according to UL 50E
Type 1
Type 12
IK code
IK09
Number of doors
1
Base material
Carbon steel
Packaging unit
1 pc(s).
Weight/packaging unit
74.7 kg
( 164.7 lb. )
Customs tariff number
7326909099
EAN
4028177505810
UPC-Code
38025
ETIM 7.0
EC000261
ECLASS 8.0
27180101
Approvals
Bureau Veritas
UL + C-UL (listed)
Certificates
Surface finish
Declarations
Declaration of conformity
Declaration of conformity UK
Manufacturer's declaration