- Article number:
- TS 8628.500
- Model no.:
- 2200H0600W0800D TS SGL TXT
- Material
- Enclosure frame: Carbon steel, 1.5 mm
Roof: Carbon steel, 1.5 mm
Door: Carbon steel, 2.0 mm
Rear wall: carbon steel, 1.5 mm
- Surface finish
- Enclosure frame: Dipcoat-primed
Door, roof and rear panel: Dipcoat-primed, powder-coated on the outside, textured paint
- Color
- RAL 7035
- Supply includes
- Enclosure frame
Door(s)
Right-hand door catch on single-door enclosures may be swapped to the left
Roof plate
Rear panel
4 eyebolts
Lock: 3 mm double-bit
- Dimensions
- Width: 600 mm
Height: 2,200 mm
Depth: 800 mm( Width: 23.6 ˝
Height: 86.6 ˝
Depth: 31.5 ˝ )
- Protection category IP to EN 60 529
- IP 55
- Protection category NEMA
- NEMA 1
- NEMA 12
- Type rating according to UL 50E
- Type 1
- Type 12
- IK code
- IK09
- Number of doors
- 1
- Base material
- Carbon steel
- Packaging unit
- 1 pc(s).
- Weight/packaging unit
- 114 kg( 251.3 lb. )
- Customs tariff number
- 7326909099
- EAN
- 4028177693425
- UPC-Code
- 38028
- ETIM 7.0
- EC000261
- ECLASS 8.0
- 27180101