Mounting Panels Accessories to Improve Handling E.g. sliders, hinges, depth adjustment, etc. Accessories to Improve Handling Cross-brace for mounting plates for VX, TS, VX SE Additional horizontal cross braces to dampen vibrations and/or for retrospective stabilization of wide mounting plates. The struts can also be used as an additional aid to secure heavy structural elements. Show products Accessories to Improve Handling Installation kit for mounting plates TS, SE, back-to-back The minimal distance between the two mounting plates ensures maximum installation depth for assemblies on both sides. Show products Accessories to Improve Handling Mounting plates spacer for VX, TS For a continuous mounting surface in bayed suites where the mounting plate is set forward. Show products Accessories to Improve Handling Slide Rail for mounting plate TS For inserting the mounting plates from the side. Show products Accessories to Improve Handling Transport handle for mounting plates for VX, TS, VX SE Can be used at any given position in the side C-fold. Show products Accessories to Improve Handling Mounting plate adjustment bracket for KS Adjustable. Other equipment can also be installed on a rail system in this way, rather than the mounting plate. Show products Accessories to Improve Handling Hinge attachment for partial mounting plate TS, VX SE To swivel mount partial mounting plates. Show products