TS 8 Baying Systems, Carbon Steel

  • Baying systems TS 8
    Baying systems TS 8

    Due to its symmetrical profile in terms of width and depth, the TS 8 baying system, made from sheet steel, saves considerable space and facilitates easy internal installation. It also allows a baying arrangement on all sides. In addition, the integrated, automatic potential equalization of all enclosure panels and the triple machining of the surface ensures maximum safety.

    More

  • Baying systems TS 8 Single
    Baying systems TS 8 Single

    For the North American market, we have enhanced our product offerings to include the below additional size options. Baying systems TS 8 with mounting plate. Protection category IP 55.

    More

  • TS 8 Floormount Enclosure
    TS 8 Floormount Enclosure

    Rittal's Floormount TS 8 combines the strength of unibody floormount enclosures with the flexibility of Rittal's revolutionary modular design. With its double door configuration and wide range of accessories, Rittal's Floormount TS 8 is sure to meet your UL Type 12 needs.

    More

  • TS 8 Flange Mount Disconnect Enclosure
    TS 8 Flange Mount Disconnect Enclosure

    Offering mechanical interlock where doors cannot be opened while system is energized and all doors must be closed to power the system ON. Simplified installation, slimmer flange door providing access behind the operator handle. Adapter plates for high and low amperage handles available.

    More

  • TS 8 Flange Mount Disconnect Floormount Enclosure
    TS 8 Flange Mount Disconnect Floormount Enclosure

    Rittal's Floormount TS 8 combines the strength of unibody floormount enclosures with the flexibility of Rittal's revolutionary modular design. With its double door configuration and wide range of accessories, Rittal's Floormount TS 8 is sure to meet your UL Type 12 needs.

    More

  • Adapter plate
  • Baying systems TS 8 Electronic enclosure
    Baying systems TS 8 Electronic enclosure

    TS 8 baying system with hinged front frames and 19" profile rails.

    More

  • Baying systems TS 8 Type 3R
    Baying systems TS 8 Type 3R

    Rittal perfected the concept of the industrial modular enclosure with the TS 8 series. These single door, UL Type 3R rated enclosures consist of a frame with door, rear wall, and roof plate. Purchase sidewalls and plinth separately for complete assembly.

    More

  • Baying systems TS 8 for modular front design
    Baying systems TS 8 for modular front design

    TS 8 baying system, without front door and mounting plate, designed for the installation of partial doors, partial mounting plates, component shelves, and other system accessories.

    More

+
[X] Close

Required