Climate Control

Fans & Filter Fans/ Air to Air Heat Exchangers

Ambient air cooling units are ideal for dissipating heating loads exceptionally cost-effectively. Condition: The ambient air must be relatively clean and at temperatures below the required enclosure internal temperature.

You're three steps away from the right air conditioning solution

With the Climate Control QuickFinder you can quickly and easily find the right air conditioning solution for your requirements. Receive the result conveniently by e-mail.

Fans & Filter Fans/ Air to Air Heat Exchangers

Filter Fans

Complete fan unit for tool-free installation on surfaces. The enclosure is cooled by removing the heat from the enclosure. Air throughput from 20–1160 m³/h. Protection category is IP 54 as standard. Upgradable to IP 56. Also available with...

Fans & Filter Fans/ Air to Air Heat Exchangers

Roof-Mounted Fans

Fan for cooling the enclosure via the roof. Passive solution and air throughput from 500 m³/h – 1069 m³/h. One system and only one mounting cut-out for all sizes. Optimal efficiency, due to sophisticated air routing with minimal pressure...

Fans & Filter Fans/ Air to Air Heat Exchangers

Rack-Mounted Fans/Blower Fans

Complete fan unit for direct installation in the 19" level. Air throughput from 320–480 m³/h. Installation allows air to circulate permanently inside the enclosure, thus preventing the formation of hot spots.

Fans & Filter Fans/ Air to Air Heat Exchangers

Air/Air Heat Exchangers

Heat exchanger with two separate air circuits to prevent the ingress of dust into the enclosure. Cooling output from 17.5 W/K – 90 W/K. The temperature difference between the internal and external circuit will have a decisive effect on the amount...